??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
Bore Size (in inches)
Mounting Style (For Intermediate Trunnion Mount-Specify XI Under Configurable Options Below)
Stroke Length (in inches)
Inch
Piston Rod Diameter (in inches)
Inch
Piston Rod Material
Piston Rod Thread Type Selection
Standard Piston Rod Thread Size
Non-Standard Piston Rod Thread Size
Non-Standard Piston Rod Thread Length
Inch
Front Port Location
Rear Port Location
Port Size
Port Size Selection
Front End Cap Cushion Required
Rear End Cap Cushion Required
Double Rod End Cylinder
Threaded Male Rod End Stud
Proximity Switches Required
Front End Cap Proximity Switch Location
Rear End Cap Proximity Switch Location
Rod Bearing Cartridge
Extended Piston Rod
Extended Piston Rod (in inches)
Inch
Stop Tube Required
Stop Tube Length (in inches)
Inch
Specify XI Dimension (LM6 Mounting Style Only)
Inch
Rod Scraper Ring
Viton Seals
NFPA Rod Eye (with Pin Attached)
NFPA Rod-End Clevis (with Pin Attached)
Clevis Bracket
Pivot Bracket
Rear NFPA Rod Eye (with Pin Attached) Acc for double rod end
Rear NFPA Rod-End Clevis (with Pin Attached)
Rear End Accessories
Trunion Mounting Accessories
Alignment Coupler Accessories
Rear Alignment Coupler Accessories
Adjustable Stroke
Call Peninsular
Rod Boot Cover
Call Peninsular
Spring Extend
Call Peninsular
Spring Retract
Call Peninsular
Non-Rotatable Piston Rod
Call Peninsular
Download CAD models
Previews - 3D