??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
Bore Size (in mm)
mm
Mounting Style
Stroke Length (in mm)
mm
Enter value for STRK
Stroke Length (in mm)
mm
cm
inch
ft
Piston Rod Diameter (in mm)
mm
Piston Rod Material
Piston Rod Thread Size
Port Type
Front Port Location
Rear Port Location
Front End Cap Adjustable Cushion Required
Front End Cap Adjustable Cushion Screw Location
Rear End Cap Adjustable Cushion Required
Rear End Cap Adjustable Cushion Screw Location
Double Rod End Cylinder
Threaded Male Rod End Stud
Rod Bearing Cartridge
Extended Piston Rod
Extended Piston Rod (in mm)
mm
Stop Tube Required
Stop Tube Length (in mm)
mm
Specify XV Dimension (IHP6 Mounting Style Only)
mm
Rod Scraper Ring
Viton Seals
Metric Rod Eye (with Pin Attached)
Metric Rod-End Clevis (with Pin Attached)
Clevis Bracket
Pivot Bracket
Rear Metric Rod Eye (with Pin Attached) Acc for double rod end
Rear Metric Rod-End Clevis (with Pin Attached)
Rear End Accessories
Adjustable Stroke
Call Peninsular
Rod Boot Cover
Call Peninsular
Spring Extend
Call Peninsular
Spring Retract
Call Peninsular
Non-Rotatable Piston Rod
Call Peninsular
Download CAD models
Previews - 3D